BRAND CIRCLE
Delta presents smart green solutions at Hannover Messe 2022
Text by EMEA 2022/08

Hannover Messe opened its doors again after the pandemic to welcome exhibitors and visitors from all around the globe onsite from 30th May to 2nd June 2022. Delta has demonstrated a series of its newest smart green solutions to nurture the development of e-mobility and low-carbon industrial automation for sustainable cities including the fast electric vehicle (EV) charger Slim100 series, which boasts up to 100kW DC power output with a 55% lower footprint to maximize utility in commercial venues;  the new motor-mounted pump drive MPD series features a Delta MSI synchronous reluctance motor with IE5 grade to enable energy efficiency class IES2 in a broad range of industrial applications. Visitors at Delta’s booth also enjoyed a cup of coffee served by a fully-integrated robot workstation featuring Delta’s 6-axis articulated robot arm and other industrial automation solutions.  

Dalip Sharma, Delta’s president and general manager for Europe, Middle East & Africa (EMEA), said, “Delta has committed to developing efficient and sustainable solutions for over 50 years, and its participation in the global RE100 initiative with the aim of achieving carbon neutrality by 2030 is a proof of that determination. This year, we were also unveiling our new corporate identity, which is a statement of how Delta is expanding into both an industrial and commercial brand capable of delivering fully-integrated smart green solutions.”

Energy-efficient industrial automation solutions
The latest MPD series inverter is suitable for pump and fan applications, and ideal for supporting intelligent water supply processes thanks to its highly efficient, energy-saving motor with an integrated fanless inverter. The highlights also include the new ASDA – B3 series, Delta’s compact and high-efficiency servo system, which offers a user-friendly operation environment with precise motion control functions. To demonstrate the effortless compatibility between its Industrial Automation solutions, a coffee making robot which unites three of Delta’s solutions - a program robot motion, a HMI back-end program and an AX-8 controller program – was in action on its stand during the exhibition.

Complete e-mobility and smart energy solutions
With more drivers migrating to EVs, Delta also showed its range of e-mobility and smart energy solutions. Delta’s complete EV charging infrastructure is comprised of EV chargers, PV systems, energy storage systems, and energy management systems; all of which have been engineered to work together seamlessly. Other highlights include Slim100, a new compact EV charger which offers a maximum power of 100 kW and includes rectifiers with 97% power efficiency; and Delta’s DC Wallbox 50kW, with a charging efficiency of 97%, a thickness of only 25 cm and support for simultaneous charging with a maximum output of 50kW of DC power from two charging guns. 

Discover the solutions Delta has demonstrated onsite and recap the livestreams at https://efficiency-league.delta-emea.com/hannover-messe-2022/Delta’s smart green solutions at Hannover Messe 2022

Dalip Sharma, Delta’s president and general manager for EMEA, shared e-mobility and smart energy solutions.