BRAND CIRCLE
New power supplies widely used in medical development, industry and households
DET 2021/10

Compact 4” x 6” 650W power supply for medical applications
Delta’s newest 650W model, MEU-650A24T, part of MEU Series medical power supply. The MEU-650A24T can deliver up to 650 W with forced air or 450W convection cooled, in a standard footprint 4” x 6”. It is equipped with a 12V / 0.6A fan output and 5V / 2A standby output. High efficiency up to 95.5%, high power density up to 17.2W/inch3 and a wide operating temperature range of -20°C~70°C (full power available to +50°C). The MEU-650A24T is suitable for various applications such as ultrasound, anesthesia and IT equipment.

Major approvals include IEC/EN/CSA 60601-1 (Medical), IEC 60950-1, and IEC/EN/UL/CSA 62368-1 (ITE) including IEC/EN 60335-1 and IEC 61558-1 (Household appliances). The MEU-650A24T is also certified with EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55032 for Information Technology Equipment (ITE) radio-frequency equipment; as well as full compliance with RoHS Directive for environmental protection.

200W and 150W PMT2 series low-profile power supply for ITE and household applications
Delta has expanded the PMT2 Series low-profile power supply by adding 200W (AC input selectable by switch) and 150W (90 – 264 Vac universal input range). The 200W models are 62% smaller than its predecessor at a slim footprint of 159 x 97 x 30 mm. These models has a selectable AC switch input and offer single outputs of 12V, 24V, 36V, and 48V. The 150W models are the same dimension as the 200W models (29% smaller than previous generation) and offer single outputs of 12V, 15V, 24V, 30V, 36V and 48V.

Like the other models of the PMT2 Series, the 200W and 150W models are designed to be competitively priced with a low profile of ≤ 30mm height. Both models can operate within a wide temperature range from -30°C to +70°C and full power up to +50°C. They also have a low no-load power consumption of less than 0.3W (150W) and 0.5W (200W) respectively and low leakage current < 0.5mA.

Both models are certified to IEC/EN/BS EN 60335-1, IEC/EN/BS EN 61558-2-16 for household appliances safety, IEC 60950-1 & IEC/EN/BS EN/UL 62368-1 for information and communication technology equipment, and EMI standard EN 55032, Class B, the PMT2 Series is suitable for household appliances and industrial automation equipment requiring 1U low profile power supplies.