台达首次通过网络安全的全球级IEC62443-4-1认证

2020/06

文|DRC

在工业4.0浪潮下,工厂内的连网装置、设备与系统将更密集的串联,通过数据分析提升工厂产能,不仅让传统的封闭式环境逐渐迈向开放;但也为厂区带来网络安全隐忧,特别是各链接点的数据传输与使用变得复杂,相对容易因思考不全面或轻忽而产生安全漏洞,成为黑客攻击的破口。

台达为设计一套能满足客户、市场与法规的产品网络安全开发的标准,特别选定全球级IEC62443工业自动化及控制系统安全标准,因其关注包含组件和系统整个产品生命周期的网络安全,有别于传统的安全开发流程仅关注开发阶段,因此,取得IEC62443是台达在全球市场展现质量保证的指针,进而提供客户安心、信心,以及永续经营上的一个重要里程碑。台达团队合作通过网络安全的全球级IEC62443-4-1认证

台达能顺利在网络安全首次取得IECEE体系全球级工业自动化及控制系统IEC62443-4-1证书,凭借的是整个台达团队的全力支持,包含IABG、ICTBG、EISBG的领域专家、负责软韧体流程的SCP团队作为主要工作小组,与CPSS3C (Cyber-Physical System Security Solution & Service,台达产品安全中心)的网络安全专家共同设计适合台达的产品网络安全开发流程指引,并在项目期间完成教育训练,共45位同仁取得TUV NORD原厂的IEC62443训练课程。另外,为减少未来导入的困难,容易适用于不同的团队与产品,此次采取以台达为主体的流程认证,将预定达成认证的时间由1年缩短至6个月。

此次由IECEE目前在亚洲地区IEC62443唯一认可的实验室(CB Testing Laboratory)TUV NORD核发IEC62443-4-1证书,意味着未来台达电子在工业自动化与基础设施等产品,不论在组件层级安全防护功能,以及管理装置安全等级的机制都将更为全面。台达也将继续提升对产品安全与质量的承诺,并提高全球客户对台达产品的信赖。

SHARE

延伸阅读