2026/10
2019/08
Text by ESDBD
The world has relied on power systems with centralized power generation for over one hundred years. Overall dispatching and construction are mainly dominated by large-scale centralized power plants, and Japan is no exception. However, with the active promotion of energy saving and carbon reduction as well as falling renewable energy costs, the transformation from centralized power supply to smart power grid and a distributed power supply has become a new trend for future smart cities.
In the distributed power grid architecture, the energy storage system is an important part for the distributed power supply. The lithium ion cell and energy storage container developed by Delta’s ESDBD and a power conditioning system (PCS) developed by Delta’s EISBG are integrated into a complete energy storage system solution. Delta’s energy storage system features high reliability, high poweroutput, rapid response and allows to bring out functions such as load shifting, peak shaving and demand response in the power grid.

Functions the energy storage system brings into play in the power grid
Market segments for Delta’s energy storage system include renewable energy, ancillary services, micro-grids, commercial and industrial applications and home/residential ESS.
Market segments for the Energy Storage System
Through the efforts of our colleagues, Delta has achieved a number of recent successes in energy storage system solutions. For the energy storage application of renewable energy power plants, Delta built a 500kW/362kWh energy storage system at the Ako Green Energy Park in Japan in 2016 and a 1MW/1MWh system at the Taipower Yong’an Base in Kaohsiung in 2018. For micro-grid and electric vehicle charging station application, Delta built a 250kW/400kWh system at the Taipower Shulin Research Institute in 2017, and a 250kW/500kWh energy storage system that was put into operation at the CPC green energy gas station at the end of 2018.
Traditional gas turbine generators have reached a critical conversion period. To develop a stand-alone power system that is environmentally-friendly and that meets the increasing demands for the event of disaster, Mitsubishi Heavy Industries built a new type of triple hybrid stand-alone power system, EBLOX, demonstrated in Sagamihara. The Mitsubishi triple hybrid stand-alone power system adopts Delta’s energy storage system, power conditioning system and solar inverter, and combines them with a gas engine generator, which was verified from November 2018.

Configuration diagram for the Sagamihara Site

Equipment specifications
Purposes of this experiment is not only to verify the stand-alone power supply system operation withtriple hybrid power source, but also to verify the ability of real-time frequency containment reserve(FCR) to the primary regulating force through control center dispatching and by combining gas enginepower generation facilities and energy storage system. This can be applied for Japan’s power supply anddemand regulating markets in the future and to achieve the virtual power plant (VPP) concept. Theverification results are as follows:
1. At the time of off-grid operation and load increase, the energy storage system can instantl ycompensate for the gap before the generator starts.
Off-Grid operation results
2. When combined with renewable energy, the energy storage system can smooth the output of renewable energy, compensate the peak demand and supply stable power to the load end.

Combined three-power operation, energy storage system provides instantaneous compensation or dispatching
The verification results show that by using ICT and AI technology and using the energy storage system for regulation, the virtual power plant integrates the gas engine generator with renewable energy power generation into one platform. Through the estimation of renewable energy power generation, the control center can remotely control the increase/decrease of power generation of the gas turbine generator, and dispatch the energy storage system to cope with temporary peak loads or renewable energy power generation. This avoids the waste of abandoned PV or wind power generation.
The energy storage system is the key to a stable power supply from the power grid
The demand for virtual power plants is expected to increase in the future in response to a substantial global increase in renewable energy power generation and to satisfy power consumption in off-grid areas. The virtual power plant integrates traditional energy with new energy, uses energy storage system characteristics, adjusts power generation and power consumption efficiency, flexibly dispatches energy according to load demand, and maintains the stability of the power grid. In markets where electricity is freely traded, surplus power generation can be further stored in the energy storage system when electricity prices are low, and then resold to the market when electricity prices are high. Delta’s energy storage system is based on advanced power conversion and energy storage technology and will continue to play a key role in the future.
【Data Source】Mitsubishi Heavy Industries Technical Review Vol.56 No.2 (2019) M-FET
2026/10
2026/08
2026/06
2026/04