2026/10
2025/06
Text by Brand and Communications Division
At the end of May, the world’s leading technology event, COMPUTEX TAIPEI 2025, made a highly anticipated return, bringing together global innovation and technological synergy. Under the theme ''Artificial Intelligence x Greening Intelligence,'' Delta showcased its smart green solutions for the AI era, featuring high-efficiency power and thermal management technologies for AI data centers, from grid to chip. In its Greening Intelligence zone, Delta also presented highlights from the latest sustainable AI research report, supported by the company and released by Economist Impact, a division of The Economist Group. Making its debut at the show was Delta’s AI containerized data center solution designed for edge computing. This 20-foot container, which integrates power, cooling, and IT equipment, attracted significant attention from industry professionals. This issue's "Special Report" takes you on-site for an in-depth look at Delta’s comprehensive capabilities in the AI industry.
AI application expansion: Delta drives sustainable AI through innovative technologies
At the press conference on the second day of the trade show, Mr. Ping Cheng, Delta’s Chairman and CEO, said, “With the rapid expansion of AI applications, industries worldwide are facing the dual challenge of meeting computing demands while maintaining sustainability. As a global leader in power and thermal management, Delta strives to enhance the energy efficiency of its products and optimize power architectures to reduce the stage of energy conversion and minimize total energy loss. For enterprise users looking to adopt AI, we also address the need for rapid and simplified deployment by offering a highly integrated containerized data center solution, including for NVIDIA GB200 NVL72. Through innovative technology, Delta is helping drive the development of sustainable AI.”

Mr. Ping Cheng, Delta’s Chairman and CEO (right 3) and representatives from business groups attended the trade show.
This time, Delta's booth features several innovative elements. Ms. Shan-Shan Guo, Delta’s Chief Brand Officer, said, “This year, Delta is highlighting sustainable AI with an immersive exhibition that covers the grid, data center, server and chip. The showcase begins with the ‘Greening Intelligence’ zone presenting key insights from a global sustainable AI research report conducted by Economist Impact, which was supported by Delta. This area introduces critical sustainability topics and guides visitors toward practical solutions featured in our booth, such as a full-scale AI containerized data center.”
Additionally, to vividly demonstrate the strength of its comprehensive solutions, Delta premiered its new brand animation, ''In You, In Me'', at the press conference. Featuring an AI robot as the protagonist, the animation depicts collaborative scenarios with data centers, highlighting Delta’s AI Data Center technologies spanning from the power grid to the chip level. It illustrates a visionary blueprint for sustainable AI. This storytelling approach offered a fresh and engaging experience for attendees.
Entrance showcase featured key insights from the Greening Intelligence research report, jointly supported by The Economist Impact and Delta.
ICT and energy infrastructure solutions for AI data centers
At the Taipei Nangang Exhibition Center Hall 1, 4th floor, visitors were first greeted by Delta’s booth entrance featuring the striking “Energy Loop,” marking the debut of its AI containerized data center solution. In response to the high-power consumption and high-density computing demands of AI servers, Delta offers a wide range of critical infrastructure solutions for data centers. This 20-foot container integrates AI servers, a 1.6T switch, power supply, battery backup systems, and liquid-to-air coolant distribution units into a compact, all-in-one unit. It can be deployed within weeks, significantly shortening construction time and reducing costs. With high mobility and robust environmental protection, it delivers the same level of reliability as traditional data centers, making it ideal for AI computing, enterprise edge nodes, telecom equipment rooms, and a variety of deployment scenarios.
As AI data centers demand increasing power resilience and energy efficiency, the adoption of microgrids and renewable energy solutions is accelerating. Microgrids, as localized energy systems that can operate independently or in coordination with the main grid, are becoming essential power infrastructure for high-density computing data centers. With key technologies such as hydrogen energy and energy storage, Delta can integrate diverse power sources and dynamic load demands. Through intelligent energy dispatching, Delta’s solutions enable optimal energy allocation and stable power supply.
A full-scale 1:1 containerized data center was showcased on-site, drawing significant attention from industry professionals and AI partners.
Power solutions and thermal management for AI data centers
Entering the booth interior, Delta showcases the grid to chip total solution, covering power supplies, passive components, and thermal management. To enhance power efficiency in AI data centers, Delta’s 800V HVDC architecture achieves groundbreaking power delivery capabilities, improving energy efficiency by over 4%—reaching up to 92%. In the HVDC Solutions Zone, Delta is showcasing its cutting-edge in-row Power Systems, featuring maximum output power of 800 kW with up to 800 volts DC output and the latest lineup of 800-volt HVDC power shelves. To stabilize the power supply under dynamic AI workloads, its Power Capacitance Shelves with built-in supercapacitors enable rapid power backup to address the dynamic load fluctuations from GPU operations. For power distribution and protection, Delta showcases its Core Shell Liquid-Cooled Busbar and HVDC Air-Cooled Busbar, supporting up to 50VDC/8000A and 800VDC/1000A power capacity to ensure stable system operation. The solid-state electronic switch modules, or e-Fuses, also play a crucial role safeguarding both the system and maintenance personnel by monitor voltage, current, and temperature
For advanced liquid cooling, Delta’s liquid-to-liquid cooling systems can provide up to 1,500 kW of cooling capacity, making them an ideal solution to cool multiple high-density AI racks. This cutting-edge CDU is demonstrated in a fully transparent display, revealing Delta’s superior system design capabilities in next-generation liquid cooling. Delta also features rack-level coolant distribution units (CDUs) with cooling capacity up to 200kW, along with liquid-cooled cold plate modules designed for GPUs and CPUs, delivering robust thermal support for next-generation chips. A variety of power and thermal management solutions spanning data centers, racks, servers, and down to the chip level were simultaneously showcased on-site, fully demonstrating Delta’s comprehensive expertise.
Entering the booth interior, Delta showcased a comprehensive end-to-end solution, from the power grid to the chip level, encompassing power supplies, passive components, and thermal management systems.
Delta’s booth captivated visitors with its innovative capabilities in advancing artificial intelligence alongside energy-efficient sustainability, attracting a continuous stream of attendees and surpassing previous exhibition enthusiasm. As the event successfully concluded, Delta looks forward to partnering with global collaborators to optimize energy efficiency in the AI era and enable a sustainable AI future.
Delta @ COMPUTEX 2025
To learn more about Delta’s showcases at COMPUTEX 2025, visit the Delta @ COMPUTEX 2025 website now!
Delta showcased multiple innovative solutions, attracting a large crowd of visitors onsite.
2026/10
2026/08
2026/06
2026/04