BRAND CIRCLE
A pumping station powered by Delta CP2000
drives delivers efficient irrigation in South Africa
Text by Delta EMEA 2022/04

Agriculture is the largest branch of the economy and an important source of income in many parts of Africa. As a result of climate change, however, many regions are experiencing more irregular and ever decreasing rainfall. One dairy farm in South Africa needed a pump system to access ground water from wells and ensure a reliable and cost effective water supply.  The planned irrigation system was to comprise two reservoirs at different heights. A transport pump is used to transfer water from the lower reservoir to the higher one. The height difference allows the sprinkler system to be operated using gravity alone during the day, making it particularly efficient. The key requirements of the project were cost efficiency and low energy consumption, and it also needed to be very reliable and easy to maintain.  Following an in-depth planning and consultation process. The form opted for a number of automation products from Delta, attracted by the diverse portfolio of powerful yet economic solutions.

Precisely tailored pump action for efficient energy and water usage

“In this project it was important to tailor the action of the individual pumps to each other, to optimise the available water, and avoid damaging the pumps,” explained Martien Heesterbeek, Delta Product Manager. “Our DVP series PLCs are ideal for this since they ensure very fast communication with the CP motor drives and allow the irrigation system to be controlled reliably.”

Five low-energy Delta CP2000 frequency drives drive the six underground well pumps and ensure that the water brought to the surface is transferred on to the higher tank. The CP models feature a PID controller with feedback that allows the water level in the tanks and boreholes to be monitored and corrected. This is done by alternating between the different pumps and continually monitoring the flow: If the borehole level falls below a minimum predetermined by the user, the PLC control switches to the next the borehole and prevents the pumps from being damaged. The system has various Delta DVP series programmable logic controllers (PLCs). Two human-machine interfaces (HMI) from the DOP-100 series are used to display all of the processes in the system and show system information and warning indicators on a 7 or 15-inch touch screen.  In-house software also allows the time configuration and energy costs to be monitored remotely. Users can also monitor the entire process via the DOP-100 VNC server.