BRAND CIRCLE
Delta AC-DC medical adapter MEA series
expanded with a new compact 90 W output model
Text by DET 2022/04

Delta expands the MEA Series Medical AC-DC desktop type adapters by launching a new 90 W output model – MEA-090A. It offers four output voltages 12 V, 15 V, 19 V and 24 V, and is 20% smaller than the previous generation. The MEA-090A meets Efficiency DoE Level VI and ErP Lot 7 with efficiency up to 89%, no-load power consumption < 0.15 W @ 115 Vac and 230 Vac input, touch current < 0.1 mA (under normal circumstances), and electric shock protection complying with 2 x MOPP. It is suitable for various types of medical applications, such as CPAP, patient monitor, portable ultrasound and medical display. The MEA-090A is certified to both medical and AV/ICT safety standard including EN/BS EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and meets EN/BS EN 55032 for Information Technology Equipment (ITE) radio-frequency equipment.

Highlights & Features
• Meets Efficiency DOE Level VI & ErP Lot 7
• Safety approvals to IEC 60601-1 3.1 Ed. & IEC 60950-1 / IEC 62368-1
• Compliant with IEC 60601-1-2 4th Ed. requirements
• Low touch current (< 0.1 mA Normal & 0.3 mA signal fault)
• 2 × MOPP isolation
 
Delta AC-DC medical adapter MEA series expanded with a new compact 90 W output model