BRAND CIRCLE
Intelligent campus chooses Delta Micromodule Data Center to build core computer room
Text by DGC 2019/08

Delta has recently joined hands with a university in Hunan to create a highly integrated and extensible Data Center Infrastructure Solution for the core computer room of its intelligent campus. Movable-series micromodules include: DPH-series modular UPS, precision air conditioner and DCIM data center infrastructure management system. The new computer room meets the B-level power supply architecture specification.

Movable-series Micromodule Data Center Solution

DPH-series modular UPS, in addition to its consistent high reliability, excellent performance and excellent overall efficiency, has (N+X) fault-tolerant design, which can achieve automatic redundancy of power module through built-in control mechanism. Distributed control logic enables the system to automatically synchronize and switch to the backup module in case of a power module failure, ensuring the continuous operation of UPS. The hot swapping function of the key parts and modules can improve the maintainability of UPS system, thereby reducing MTTR (average recovery time) close to zero, ensuring the longest normal operation time and optimal availability of the data center.

DCIM data center infrastructure management system adopted in the micromodules can provide a comprehensive unified view of the combination of IT infrastructure (virtual machine, server, rack, etc.) and facility environment (power, refrigeration system, environment, etc.) that the data center operation is dependent on. It integrates hardware with software to manage the key operations of the data center. More information can be provided to computer room managers to assist in planning and forecasting future data center needs, including environment monitoring, power system, refrigeration system, security system, asset management, report management, data analysis and IT integration.