BRAND CIRCLE
Video walls from Delta ensure the future is always present at Hannover Rück
Text by EMEA 2019/04

Since it was founded in 1966, Hannover Rück has become the fourth largest reinsurer in the world. With around 3,300 employees and 140 subsidiaries, branches and representative offices, the company is represented worldwide. Its strong market position requires leading-edge and optimally equipped conference and meeting rooms. While on one hand the rooms must offer the highest levels of current technical level excellence, on the other hand, they must also be flexible so that they can easily accommodate future developments.

Video walls from Delta ensure the future is always present at Hannover Rück

To be effective, large conference rooms require presentation areas with a lot of space and light, so that the displayed contents are clearly visible even for those seated in the back rows. The two video walls from Delta have a screen size of 137.5 inches, which corresponds to an area of about 3 x 1.71 metres. Roland Fischer, Managing Director of ROFI AV Mediensystemhaus, ordered the Delta LED cabinets "Delta Full HD FE15" from AV specialists, Luxion. In addition, four Delta DC-600 controllers are used to position the content exactly on the video wall. The Fine Pitch Indoor LED modules of the FE series are characterised by excellent image quality and uniformity of illumination and are designed to deliver sharp and bright images, even in rooms with plenty of ambient light. The resolution of the two video walls is Full HD in 16 : 9 format. The pixel pitch, which is the distance between the individual LEDs, is only 1.58 mm, ensuring sharp images from all viewing distances.

Claus Rudolf, Facility Manager at Hannover Rück, expressed his satisfaction with the execution and reliability of the project: "We are proud of our conference room. Delta's two LED walls provide the optimal technical framework for important meetings. The interplay between the furniture and the video wall has succeeded perfectly and corresponds to our branding and corporate house style."