BRAND CIRCLE
Expressway Command Center adopts Delta Laser DLP to build command and dispatch platform
Text by DGC 2019/04

The laser DLP large-screen display system provided by Delta has won the recognition of users of Miannan Expressway in Sichuan once again

Recently, with the advanced product technology and reliable performance, the laser DLP large-screen display system provided by Delta has won the recognition of users of Miannan Expressway in Sichuan once again. Following the project of Miannan Expressway Construction Command Center, Delta has built a laser DLP large-screen display system for Miannan Expressway (Yanting) Operation and Dispatch Command Center. This project is another successful application of Delta's large-screen display system on the expressway.

Delta has provided a laser DLP large-screen splicing system with a single screen of 67" 4L x 8C to Miannan Expressway (Yanting) Operation and Dispatch Command Center. The core product of the project - Delta fourth-generation light source (laser) DLP display unit, provides ultra-high brightness, high contrast and high uniformity, which surpasses the LED light source considerably, has met or exceeded the super-wide color gamut of Rec. 709 (ITU HDTV color standard), and given true color performance. It has a wider range of brightness control and constant color temperature, and can better guarantee the brightness and color uniformity of the whole screen. The life of the light source can reach 60,000-80,000 hours, saving the high costs of later maintenance. In addition to the above advantages, Delta’s stable and reliable industrial grade products also ensure the 7*24 uninterrupted operations of the Expressway Dispatch and Command System.