BRAND CIRCLE
Delta LOYTEC in favor of China Mobile (Henan) Data Center to implement green environmental protection
Text by BABG 2018/12

As the fast development of IoT technology and cloud computing technology, the need to build and manage data center keeps increasing. Delta LOYTEC building automation control system is open, integrated and extensible. It can effectively control the environmental monitor of data center, further reduce energy consumption and finally create a highly-efficient, energy-saving and stable data center operation environment. Recently, China Mobile (Henan) data center adopted Delta LOYTEC building automation control system in order to 
achieve their vision of environmental protection.

The data center provides cloud computing technology, and further implement green and environmentally-friendly technologies in the environment. China Mobile (Henan) data center extensively utilized natural cooling, waste heat recycles, 336V high-voltage DC power technologies, etc. In addition, Delta LOYTEC building automation control system provides various open interfaces, which can further connect to the equipment in the engine room, monitor in real time and thus reach energy-saving effects.

China Mobile (Henan) data center mainly adopted Delta LOYTEC building automation control system as the group control solution for refrigerating room to achieve effective management, which saved more than 22.5% of energy.

1.Adjust set operation automatically according to actual needs: auto-calculate the actual cold load of air conditioner, and automatically control the number of cooling towers to start or stop according to chilled water temperature, without wasting energy.

2.Intelligently connect and start protection control: conduct interlock control on water chiller set. It controls the equipment automatically to start or stop based on the sequence of the equipment in the set, avoiding wrong order leading to the malfunction of the equipment. 

3.Real time alert as well as smart operation and maintenance management: intelligently monitor the temperature, pressure, etc. in the system. Once detecting any malfunctions, alert will be issued immediately to eliminate any disorder. Delta LOYTEC building automation control system is used to achieve the goal of using one set of management system to reach all-dimensional distant control, ensuring the machine room to operate nonstop in 24 hours, 7 days a week. It can effectively reduce energy consumption and enable the management to be more effective.

Delta LOYTEC building automation control system was in favor of China Mobile (Henan) data center to implement green environmental protection