BRAND CIRCLE
Application of Delta multi-axis motion controller DVP-15MC series on automobile assembly line
Text by DSBU 2018/04

Delta provides a control solution with DVP-15MC series, the multi-axis motion controller, as its core to realize precise positioning and displacement, helping automobile assembly line equipment manufacturers achieve multi-axis positioning synchronization, and facilitating the accurate operations of the overall assembly line.

The assembly line operation requires simultaneous multi-axis positioning while giving warning notifications when a disconnected remote I/O is detected. Delta multi-axis motion controller DVP-15MC series is equipped with an external encoder as its main controller, the human-machine interface DOP-B series, and other control components to monitor and correct the position of the encoder. The touch screen display can store information of at least 100 models of vehicles, which are readily accessible at all times. The program can be edited online or downloaded for flexible motion control.

In regard to motion control, Delta uses the AC servo drive ASDA-A2 series, built-in with various motion control functions (e.g., ECAM, high-speed pulse position capture and comparison), and an internal position programming mode, for precise control of the AC servo motor ECMA series in high-speed, ynchronized motion, and precision processing.

The vehicle assembly line uses multi-axis motion controller DVP-15MC series to solve multi-axis synchronization and save the costs of manpower and materials.

 

Illustration of the electrical control plan