2017 Photovoltaic Innovation Conference (PVIC2017) was held in Shanghai, where the 2017 "PVTOP50" award ceremony was held for the top 50 innovative corporations in photovoltaics industry. Delta was honored as "2017's top-ten most innovative corporation for inverters in photovoltaics industry" and "top fifty corporations of nnovativeness".
Delta's full series of inverter products all feature aluminum alloy casing, IP65 level of protection, and IP68 level of smart fans. The special heat-dissipating ventilation filtration net on the outdoor IP65 centralized inverter offers the ability for active maintenance to reduce cost in later phase.
Delta's 1000Kw centralized outdoor inverter solution with IP65 level of protection offers advantages in safeguard against dust, moisture, and corrosion by salty-vapor. The system has been widely used on: roof-top power generation system for businesses and corporations, fishery PV power generation system, water-top floating power generation
system, power generation system for subsided coal mining areas, hillside power generation system, etc.
Delta's new-generation RPI-M88 string inverter features 200~1000VDC of working voltage range that prevents power loss caused by frequent shutdowns under rainy weather while
increasing the amount of power generated. Utilizing an IP68 level heat-dissipating fan, with its components over-matched up to 110kW and using a non-AC combiner box design solution, it will be able to maximize LCOE (levelized cost of electricity) profits for the system.
With topics at the "PVIC conference" closely wrapped around market hotspots, Delta will also uphold to the spirit of continuous innovation and produce good products to benefit users and industries!

Delta honored as "2017's top-ten most innovative corporation for inverters in photovoltaic industry" and "top fifty corporations of innovativeness"
