Delta advances AI data centers with next-gen solutions at OCP Summit 2025

2025/12

Text by DAL

Delta showcased its latest power, thermal management, and networking solutions designed for AI data centers at the OCP (Open Compute Project) Global Summit 2025, demonstrating its forward-looking strategy across three key pillars—high performance, energy efficiency, and sustainability. As AI computing demand surges, data centers are rapidly evolving toward megawatt-scale, high-density architectures. Leveraging its industry-leading high-voltage DC power architectures, precision liquid cooling technologies, and high-speed networking products, Delta delivers highly integrated, efficient, and scalable total solutions that empower the next generation of AI infrastructure.
Group photo of the Delta team at the OCP Global Summit.

Austin Tseng, President of Delta Electronics (Americas), said, “AI is driving a new wave of technological transformation across global industries. By proactively developing 800 VDC and ±400 VDC high-voltage architectures, along with advanced liquid cooling and networking technologies, Delta aims to provide integrated solutions that help customers build AI data centers combining high performance with long-term sustainability.”

Key highlights of the showcase include Delta’s next-generation comprehensive power solutions supporting both 800 VDC and ±400 VDC architectures, purpose-built for high-density, megawatt-scale AI data centers. In the 800 VDC architecture, the Solid-State Transformer (SST) converts medium-voltage AC to 800 VDC with up to 98.5% energy conversion efficiency. The solution also features a 1 MW In-Row Power System and an Energy Variance Appliance (EVA) Rack, which leverage energy storage and capacitance systems to smooth GPU peak loads, achieving up to 97% efficiency at full load. For ±400 VDC architectures, Delta provides an In-Row Power System with active current control, 72 kW rack-mounted power shelves, and high-efficiency Battery Backup Units (BBU) designed for seamless integration with existing ORV3 racks.

In thermal management, Delta introduced a 2,000 kW Liquid-to-Liquid (L2L) Coolant Distribution Unit (CDU) and a new 300 kW Liquid-to-Air (L2A) CDU, addressing the cooling requirements of both new and existing data centers. Complementing these are high-efficiency cold plates optimized for the latest AI chip designs, as well as 4U and 6U rack-mounted CDUs with 140 kW and 250 kW cooling capacities, respectively—forming a comprehensive liquid cooling solution portfolio.

In networking, Delta showcased its next-generation 1.6T Ethernet Switch, featuring 224G-per-lane signaling and ultra-low latency, serving as a critical enabler for high-speed connectivity across AI servers and data centers.The new Delta x Google 2MW liquid-to-liquid CDU was a key highlight at the booth.

Through the integration of its core competencies in power electronics, thermal management, and networking technologies, Delta continues to advance AI data centers toward high-performance and low-carbon operations, laying a solid and sustainable foundation for the global AI ecosystem.

Visitor crowds at Delta’s booth during OCP.

SHARE

Related Articles