BRAND CIRCLE
Delta’s smart EV charging infrastructure proof of concept showcased at eMove360° 2022
Text by EMEA 2022/12

Delta demonstrated how its Electric Vehicle (EV) Charging Infrastructure solutions are capable of enhancing the energy resilience and efficiency of existing buildings at eMove360° Europe 2022 hosted in Messe Berlin, Germany. The proof of concept, which includes EV chargers, solar PV, energy storage and energy management systems, and has recently been installed at its own EMEA headquarters in Hoofddorp, the Netherlands, helps facility managers to satisfy the growing need of EV charging services while easing the subsequent impact on facility energy infrastructure and the electricity grid.

Smart EV charging infrastructure solutions
A survey of EV user charging behaviour shows that 80%-90% of charging events occur in the home or at work, resulting in 2 peak demand periods. To manage the charging peak load in order to avoid peak demand charges from grid operators and to optimise renewable energy harvesting, smart charging profiles are required along with battery energy storage for peak shaving or load shifting, especially in light of the recent significant rises in energy costs.

Delta’s EV charging infrastructure solution is a key enabler for the transition of energy. It combines EV charging, PV system, energy storage systems and energy management systems, all working together in a fully integrated setup that will ensure energy optimisation. It can support the highest peaks in energy and EV charging demand, and has been developed to integrate seamlessly into current power grids.

As the core part of its smart EV charging infrastructure solution, Delta also demonstrated its new EV charging management system – DeltaGrid® EVM – which can help EV charging operators increase management efficiency and reduce their capital expenditure (CAPEX) and operating expenses (OPEX).
Delta’s smart EV charging infrastructure showcased at eMove360° Europe 2022

Commercial and destination charging
Delta offers the SLIM 100 and DC Wallbox 50kW, which suit a broad range of commercial, destination and public applications. The SLIM 100 is an EV charger with a robust and compact design that delivers maximum power of 100 kW and rectifiers with 96% power efficiency. The SLIM 100 provides simultaneous charging of up to three vehicles and offers DC and AC charging. It is an ideal solution for space-critical applications, as its footprint is 55% smaller than other products that offer the same level of power. The DC Wallbox 50kW offers a charging efficiency of 97%, is only 25 cm deep and has a footprint that is 60% smaller than other products with the same power range. It also supports simultaneous charging with a maximum output of 50kW of DC power from two charging connectors. The DC Wallbox 50kW has high charging efficiency, a high spatial usage rate and a high charging turnover rate, providing charging station operators and business owners with optimal spatial and operational efficiency.

Residential charging
Delta’s residential charging solutions enable homes to have their own private charging infrastructure to reduce greenhouse gas emission and optimize household energy bills with the combination of PV system, EV charger and Delta mobile app. Designed to be easily installed by a qualified electrician, the chargers are user-friendly and available with authentication and payment systems for multi-family houses. Delta’s AC MAX EV Charger is a plug-and-play solution that minimises installation complexities and commissioning time, making it a cost-effective option for home applications.Group photo of Delta EMEA team at eMove360° Europe 2022