BRAND CIRCLE
Delta bluetooth panel light PA1 is the first UL IoT security lighting
BABG 2021/02

Delta’s Bluetooth panel light PA1 has become the first smart lighting product globally to achieve a UL IoT Security Rating. Delta's Bluetooth panel light can be controlled via mobile phones, which can save wiring costs while increasing application flexibility, as well as provide an information backbone for smart buildings.

Calvin Wang, head of Delta's IoT Lighting Business Division, said, "Delta strives to develop IoT-based building automation solutions to promote the development of smart buildings. Lighting fixtures are one of the most common and evenly distributed infrastructures in buildings. The DeltaZhi™ lighting system not only provides lighting but also serves as a node for information acquisition and transmission as the backbone of smart buildings, supporting extensive value-added applications and services. The emphasis on cyber security has long been the principle for Delta's development team. It is an honor for Delta’s Bluetooth panel light PA1 to be the first smart lighting product globally to achieve a UL IoT Security Rating. In the future, Delta will continue to strengthen the cyber security design of its IoT products to provide clients with more reliable products and services."

Jonathan (TsungHung) Chen, vice president and managing director of UL Taiwan, emphasized that "Cyber security is a key link in the current development of IoT technology, and UL's IoT security rating is an important indicator for evaluating the security performance of IoT products. The verification is based on the consensus standards of the global industry. Through rigorous multi-faceted assessments, UL actively detects potential deficiencies in the cyber security of products so as to introduce more effective security protection mechanisms. Delta attaches great importance to and responds to IoT product security certification quickly, demonstrating its determination and commitment to improving the security of IoT products while increasing the market's attention to IoT cyber security issues."

Delta’s Bluetooth panel light becomes the first smart lighting product to achieve a UL Iot security rating, supporting extensive value-added applications in smart buildings.