BRAND CIRCLE
Delta launches new MEP series medical power supply
DET 2022/02

Delta launches the new 200 W output model (MEP-200A24J) for the MEP series medical power supplies. The MEP-200A24J operates over the input voltage range 90 – 264 Vac and can deliver up to 200 W output power with convection cooling in a small footprint and low profile. It provides 24 V output with high efficiency up to 95%, high power density up to 22.32 W/inch3 and wide operation temperature from -30°C to 70°C.

The MEP-200A24J is certified with medical, ITE and home appliance safety approvals, including UL/CSA/TUV/CE/UKCA and CB certification, as well as EMC approvals to EN 55011 / EN 55032 Class B. It is suitable for type BF medical equipment, IT equipment and household appliances.

New MEP series medical power supply is with convection cooling and low-profile design

Highlights & features
▪ 2" x 4" x 1.12" low profile   ▪ Up to 22.32 W/inch3 power density   ▪ Up to 200 W output with natural convection cooling
▪ Up to 70 °C ambient operation   ▪ High efficiency up to 95%   ▪ Up to 1,000 KHrs MTBF
▪ 2 x MOPP Isolation   ▪ Suitable for type BF medical equipment   ▪ Class B conducted and radiated EMI
▪ IEC 60601-1-2 (4th Edition) immunity compliance   ▪ Applicable to Class I/II systems