BRAND CIRCLE
Taipei 101 scales "green height" with installation of Delta's Astra lighting solution
BABG 2022/02

With net-zero emissions becoming a phenomenon over the past two years, Delta has already engaged in sustainable building management and embarked on a green journey of energy conservation and carbon reduction many years ago. Delta devotes itself entirely to every little detail from energy and water consumption, waste management to commercial buildings’ green electricity. Recently, Delta has joined hands with Taipei 101 in the introduction of Delta's Astra lighting solutions at Gallery 101, which not only presents the aesthetics of the gallery space while displaying beautiful exhibits, but also reduces energy consumption at the same time. These sustainability solutions, which are demonstrated via Taipei 101's "green height" while enabling the beauty of Taiwan to be seen by the world.

Delta's Astra lighting solution realizes aesthetics and carbon reduction
Astra lighting solutions, which adopt LED lighting and intelligent control, reduce energy consumption by more than ten times compared to previous art lighting solutions. Such an advantage is extremely crucial for green buildings. From a professional point of view, halogen lamps can damage exhibits in exhibitions due to prolonged exposure as light sources with the wavelengths of ultraviolet and infrared lights are used in these lamps, while the wavelength of LED light is harmless to exhibits. Aside from the adoption of Astra's wide-angle wall lighting at Gallery 101. Delta's professional lighting such as color-adjustable lighting is applied to other art exhibition spaces in Taiwan as well to provide green, energy-saving solutions that meet user needs and reduce carbon emissions through innovative technologies.

Gallery 101 creates an even and gentle wall display with Delta's Astra lighting solution while illuminating exhibits in the center with spotlights, making the exhibition space bright and attractive