BRAND CIRCLE
Delta’s dynamic micro-module builds energy-saving mechanical room for the Hangzhou Olympic
DGC 2021/12

For the 19th Asian Games to be held in Hangzhou in 2022, Delta built a micro-module data center at the Hangzhou Olympic Sports Center to provide a highly reliable and efficient event management platform. Delta provides a dynamic series of micro-modules, including products such as the DPH series modular UPS, precision air conditioning, and DCIM data center infrastructure management system. The Dynamic series can be prefabricated at the factory with micro modules, reducing the cycle time of construction by at least 50%, saving construction costs by 50% (Note 1), and helping data centers reduce PUE by approximately 25% (Note 2). The DCIM system integrates motion monitoring, video, and access control to achieve smart control, real-time monitoring, and analysis of the data center's energy consumption, providing green and low-carbon operations for the Hangzhou Asian Games.

According to Jie Cai, Director of Information and Communication Business Department of Delta GreenTech China (DGC), modern sports events involve a large number of application systems, with a high concentration of more than a dozen applications that include an event management system, competition result calculation system, office system, and many more. Complex IT systems thereby fully depend on a reliable data center infrastructure. After careful consideration, the Hangzhou Olympic Sports Center chose Delta'sDynamic Micro-module series, which demonstrates full recognition of Delta's data center solutions. The energy-efficient product feature echoes the "green and smart" concept of the 2022 Asian Games in Hangzhou.

The integration of traditional sports events with the IoT technology has become increasingly tighter, from venues, broadcasting, ticketing, to even spectator services are using IoT technology to provide more convenient and real-time services.

Note 1. The calculation is based on an actual case in which Delta built a data center for an IDC provider.
Note 2. The PUE value of traditional data rooms is more than 2, while the PUE value of Delta's micro-module data rooms is measured at around 1.5.

Delta partners with Hangzhou Olympic Sports Center to provide a reliable and efficient micro-module data center for the 2022 Hangzhou Asian Games