BRAND CIRCLE
Delta launches the newly micro-module datacenter – Dynamic-Beyond series
Text by DGC 2020/10

As data centers continue to upgrade and expand, the large amounts of data as well as land prices needed also increase accordingly. To meet the expanding demand, IDC providers all hope to have more server racks set up in a limited space when building new data centers. In the long run, reducing energy consumption and utility costs for operation and maintenance will also be important considerations for IDC providers when selecting data center infrastructure solutions. 

In response to these market needs arising from users of medium and large data centers, Delta has launched a new Dynamic-Beyond series Datacenter which is developed from the Dynamic series of micro-module solutions. The new series focus on the actual needs of IDC users and provide more efficient and low-power options. Taking one of Delta’s IDC project built for the operator of a large-scale video website with bullet screens as an example, it offers the following distinctive advantages:

1. Server rack cooling: efficient heat dissipation, energy-efficient and environmentally friendly
.The server rack utilizes the backplane air conditioning solution, which makes the server quickly cool down to an 
average of 22°C.The utilization rate of the cooling capacity can reach up to 100%

2. Integrated design: reasonably planned to save space
.Built in with backplane air conditioning and a busbar-design for the whole server room; with 50 more racks installed compared to conventional solutions.The storey height of a traditional solution requires up to 2.5m, while that of Delta requires only 2.2m.Saving 30% of space compared to conventional server room, and 20% compared to micro-module server room

3. Distributed power supply: easy to assemble, saving you time

Delta Dynamic-Beyond series micro-module datacenter offers you a more efficient and low-power option

Built-in with backplane air conditioning and a busbar-design for the whole server room, this new IDC created by Delta has 50 more racks installed compared to the conventional solution

In addition to the above three advantages, Delta, as a provider of all-in-one data center solutions, also offers fully integrated smart management solutions when planning and designing the data center. By utilizing DICM data center operation and maintenance management system, each row of racks is intelligently managed through a 10-inch touch screen that integrates four core systems-racks, power distribution, cooling system, and access control in the same interface. The system is simple and clear, easy to operate, making it convenient for day-to-day operation and maintenance by management personnel.

Inheriting the successful application know how of Delta’s Dynamic series in many industries and the reliable experiences accumulated in the field of data centers, the Dynamic-Beyond series have been successfully deployed to build a level-A datacenter with a total area of 1500m² and about 500m² of server room, which is already put into use, making the new series a more sustainable and smart solution than solutions of similar class.