BRAND CIRCLE
Delta BIC Solution wins Alighting Award for technology excellence
Text by BABG 2020/10

Delta’s Bluetooth® Intelligent Control (BIC) has won the 2020 8th Alighting Award for excellence in technology. The BIC solution uses lighting fixtures to build a mesh network in a building. The solution is able to not only adjust the light brightness and color temperature, but also create a comfortable and healthy lighting environment. 

The Delta BIC Solution is recognized for its excellence in technology for the following three important features:
1.The USB interface is compatible with different communication modules, which effectively shortens the product development and reduces the costs.
2.The solution can solve the location issues of communication and power supply via using lighting fixtures as communication nodes.
3.The BIC solution can enhance coverage of the network and accuracy of positioning, which ensures the maximum use of the remaining bandwidth of the wireless lighting control system.

The Delta BIC solution in Changhua Christian Hospital can dim and schedule control, delivering a total energy savings up to 76.9%. In addition of energy efficiency, the connected lighting mesh network can create a tracking system for medical equipment. The BIC solution was installed in general wards, intensive care wards, and ER observation rooms. Nurses can carry out automatic asset checks throughout the system without having to search everywhere for equipment. This reduces the workload for assets checking, and the manpower needed during handover, which further improves property security.

The Delta BIC Solution was recognized for its exceptional performance and won the Alighting Award for Excellence Technology