Delta has just announced that its Extended Motion Controller DXMC Series has won the Red Dot Design Award 2020! The DXMC Series, awarded for excellent industrial design, is an advanced multi-axis motion controller that is ideal for a wide range of applications, such as packaging machines, printing machines, winding machines and industrial robots. It was recognized by the judges for its outstanding motion control functions, elegant exterior design and highly protective case, and was chosen to be one of the award winners.
Delta’s Extended Motion Controller DXMC Series won the Red DotDesign Award 2020 for excellence in industrial design
The DXMC Series, as an advanced multi-axis motion controller, provides a maximum of 32 real axes and 64 virtual axes control. Its tension control, rotary cut, flying shear and E-CAM function modules fulfill the requirements of a wide range of applications. The DXMC Series feature a modular design for excellent scalability and stability. The host controller can operate independently, while also allowing a quick module extension. The external case adopts PBT material compliant with international eco-friendly and recycling standards, and features outstanding weather resistance, mechanical strength and electrical insulation.