BRAND CIRCLE
Large-screen display solution safeguards data security for futures development center
Text by DGC 2020/06

Digital financial services are rapidly gaining popularity. IT tools have gradually become the mainstream. Recently, Delta has successfully created an integrated large format display solution for a large comprehensive securities company in Zhejiang Province, where the solution is used for reliable monitoring on systems such as video surveillance, dynamic and environmental monitoring, access control, fire protection, smart buildings, and data visualization management of existing data centers. 

A total of three large format splicing display systems were installed in the entire project, including a large laser DLP screen splicing system and two ultra-narrow-edge LCD splicing display systems. In order to monitor the environment of the data room that processes a large amount of data and ensure the safe operation of the entire data room, the core system is composed of Delta's large laser DLP screen splicing display system with 2-row and 6-column of 60-inch single screens. These single screens are used as the large format display solution for the monitoring system in the service room.

Delta’s large format display solution can monitor and analyze the data, while performing real-time environment monitoring on the energy consumption of various equipment to ensure the safe operation of the data room

Delta laser DLP display unit provides a better performance at true color with ultra-high brightness, high contrast and high uniformity. The high-resolution display makes the monitoring system of the data center more vivid and sharper. With wider range of brightness control and constant color temperature, it can better maintain the brightness and color uniformity of the entire screen. The rated life of the light source can reach 60,000-80,000 hours, saving a lot of maintenance costs. The stability and reliability products ensure uninterrupted operation. 

Due to the high security requirements for the data processed by the Securities and Futures Development Center, the level of operational and content complexity for the monitoring system is relatively high. And in this regard the data center is also installed with two sets of LCD large screen splicing systems that are composed of 2-row × 3-column of 55-inch single screens. The system offers advantages in high brightness and reliability that meet the application requirements for the monitoring of the data center. 

Recently, these three l display systems have been officially put into use, which can not only display high-score video signals flexibly and diversely, but also display the super-high-score visual images of each system through point-to-point differential signaling, ensuring the safety of the data center. The security monitoring personnel can monitor and analyze the data, while performing real-time environment monitoring on the energy consumption of various equipment to ensure the safe operation of the data room.