BRAND CIRCLE
Micro-module data center solution for scenic areas creates smart tourism
Text by DGC 2020/06

A scenic area in Guizhou actively promoted the deployment of "Internet +" and digital service facilities to explore smart tourism and used new technologies such as cloud computing and Internet to enhance the tourist experience. The scenic area decided to join hands with Delta, using the Delta Smart Series micro-module data center solution to create a brand new service room. 

After a meticulous survey of the site environment, the Delta technical team followed the principles of technological advancement, high reliability and durability, compatibility with other systems, scalability, and economic applicability to custom-make a complete set of small data center solutions. A set of 20kVA Smart Series micro-module data center provided by Delta just meets the needs of users. 

Considering that the computer room established in the office area of a scenic area should be as simple and easy to operate as possible, when installing the Smart series, the only things required for quick installation and operation are power cords and data cables. In response to the possible needs of future expansion for smart tourism in scenic areas, the Smart Series also supports the possibility of on-demand expansion; and the software functions of power management, user management, and environmental monitoring provided by it also explain the need of users in multiple industries mentioned above to achieve reliable monitoring and smart management. 

It is worth mentioning that the Smart Series micro-module data center has a mobile APP smart management mode. For the management of scenic areas, it needs no personnel to be on duty in the service room. Through the APP, it is convenient for the operation and maintenance personnel to keep track of the system operation information anytime and anywhere, reducing the tedious operation and maintenance work. At the same time, the main cabinet is equipped with standard access control. Even if the service room is installed in a public space, there is no need to worry about the improper operation by non-professionals on equipment such as UPS and air conditioners, which can result in system downtime. These features ensure the system security as well as the safety of video data.

Micro-module data center solution forscenic areas creates smart tourism