Delta showcased new range of PV inverters at 2019 EnerGaia in France
From Dec. 11-12, Delta exhibited at EnerGaia, a major renewable energy event in Montpellier, France. Delta’s experience at the 2018 show was quite good but in the 2019 show, it was clear that the number of exhibitors and visitors had expanded more, reflecting the growth and interest in the French renewable energy sector.
Delta presented in France for the first time the newly-launched M70A solar PV inverter, which offers 77 kVA maximum AC apparent power for ground-mounted and commercial solar rooftop systems. In addition to the M70A, the full range of Delta photovoltaic inverters as well as the new MyDeltaSolar Cloud and PV monitoring apps were also featured. Several Delta inverters now ship with both Wi-Fi communications and RS485 as standard equipment. Combined with the new cloud-based monitoring platform, this gives operators more advanced capabilities for remote setup, monitoring, and control of solar photovoltaic systems.
The M70A solar inverter
The M70A is a three-phase string inverter with 77 kVA maximum AC apparent power for ground-mounted and commercial solar rooftop systems. Thanks to its compact design and low weight, the M70A is easy to transport and install. Six MPP trackers with three pairs of connectors each give system planners more flexibility to arrange module strings and maximize yields. Module rows for ground-mounted systems require only minimal spacing as a result. Smart allocation of the MPP trackers can compensate potential shadowing.
New cloud monitoring solution MyDeltaSolar
The MyDeltaSolar Cloud works with all Delta inverters and allows operators and installers to quickly set up and manage multiple systems and inverters. The system is available free of charge for five years with the purchase of a Delta solar inverter.
M6A, M8A, and M10A with onboard wireless
Delta M6/8/10A series solar inverters were designed to provide high efficiencies for smaller photovoltaic arrays. These string inverters accept a wide range of voltages and come with two MPP trackers each. With capacities ranging from 6 kVA up to the M10A’s 10 kVA, they are suitable for small and mid-sized commercial applications. All three inverters now ship with wireless connectivity as standard equipment. This makes connecting to the MyDeltaSolar Cloud even easier for installers and operators.