The Taipei Nangang Exhibition Center Hall 1 is the largest international indoor exhibition venue in Taiwan.The lighting on the 1st and 4th floors of the Hall were replaced with 560 260W LED High Bay luminaires in 2018 and 2019. At 10 meters high on the first floor and 20 meters high on the fourth floor, replacing such a large number of High Bay luminaires in the biggest international exhibition hall in Taiwan was a rare case.
Tsai Yung-Hsiang, Sales Manager in charge of the e Taipei Nangang Exhibition Center Hall 1, says that after the field installment comparison, Delta stood out for its outstanding luminous efficiency and output. Delta’s product can support global voltages (120 ~277 Vac & 347~480 Vac) and have a wide range of lumen output (13000lm~41000lm). In terms of power-efficiency, the replacement of 1000-watt luminaires by 260-watt LED High Bay luminaires can save 70.70% of the annual venue’s electricity bill based on 2,300 hours of lightings per year, while the average illumination had increased by 82.82%. The product is both environmentally-friendly and highly energy efficient.
Delta’s High Bay luminaires provide the Taipei Nangang Exhibition Center's Hall 1 excellent illumination and outstanding energy efficiency