BRAND CIRCLE
Delta showcases Smart Lighting and Building Automation Solutions at LIGHTFAIR International 2019
Text by BABG 2019/06

Delta showcases its IoT-based Smart Lighting and Building Automation Solutions at LIGHTFAIR International 2019. The display included a live demonstration of Delta’s Bluetooth® Intelligent Control (BIC) luminaries, which boast built-in Bluetooth® SIG Mesh technology to enable many-to-many (M:M) device communications, comprehensive building data collection and smart energy management via advanced functions, such as, wireless lighting control, location-based tracking, auto-sensing and more. Building automation systems from Delta and its subsidiaries, Delta Controls and LOYTEC, can leverage the aforementioned Delta BIC technology to enhance occupant-driven smart applications in hospital, retail, office as well as industrial buildings. 

Delta showcases Smart Lighting and Building Automation Solutions at LIGHTFAIR International 2019

By integrating with Delta’s LED luminaire products, LOYTEC and Delta Controls facilitate smart light color temperature and brightness variations that enhance the health conditions and comfort of building occupants. 

The Delta Controls O3 series product line includes the fully programmable native BACnet O3 Room Controller, O3 Sensor Hub and O3 App for on-the-go control. The O3 Sensor Hub can detect indoor motion, sound, temperature, humidity, heat sources and light level using a variety of sources to make proactive 
adjustments that create an economical and occupant-friendly living environment.

LOYTEC’s IP-based building management platform enables integration directly to IP connected devices and is compatible with all open protocols commonly used in building control. LOYTEC lighting control solutions, including circadian rhythm lighting and daylight harvesting applications, reduce energy consumption and increase the well-being of occupants. The IoT-enabled L-ROC room automation solution can integrate air conditioning, lighting and sunblind controls at the room level, which significantly reduces overall system installation costs.