BRAND CIRCLE
Delta’s C2000-HS series wins the award of “Innovative Product in the Electrical Industry”
Text by DGC 2019/06

The 19th “Top 100 Electrical Enterprises in China” was announced in Beijing on April 25. Delta’s C2000-HS Series of High-Speed Frequency Converter was listed in the announced list of “Innovative Product in the Electrical Industry”.

Delta’s C2000-HS Series of High-Speed Frequency Converter is a frequency converter product completely developed by Delta in connection with high-speed motor driving. Its rated output frequency reaches 1500 Hz, the output current of the frequency converter is efficiently enhanced, and the size of the frequency converter is reduced by 60%, so that the need of high-speed motor is met. C2000-HS Series adopts the new generation of IGBT with Delta’s integration technology. Its switch loss is less and its switching frequency is higher; meanwhile Delta’s latest vector control algorithm is adopted. The software control is more accurate, and the output frequency is higher. It can drive the motor to run at a high speed from 16,500 to 55,000 revolutions, so that the equipment efficiency in the fluid industry can be greatly improved. The maintenance system of the speed-increasing gearbox and oil circuit can be saved, which is suitable for high speed fluid machinery, such as high-speed blower, high-speed centrifugal air compressor, maglev water chilling unit, etc. It is a supporting drive product in the upgrading of the electrical control system in the fluid industry.

In addition, Delta-Zhongda Electronic Parts & Components (Wujiang) Co., Ltd. is also listed in the list of the 19th “Top 100 Electrical Enterprises in China” for its excellent performance in the past year.

Delta’s C2000-HS series of high-speed frequency converter