BRAND CIRCLE
Innergie PowerGear™ 60C Won the "Taiwan Excellence Silver Award"
Text by Innergie 2018/12

Innergie, a brand in consumer power solutions, won the 27th "Taiwan Excellence Silver Award" with its small but powerful laptop charger PowerGear™ 60C. Standing out from 1127 registered products, J.J. Chang, the General Manager of Delta Power and Systems Group, received the Taiwan Excellence Silver Award on behalf of the company.

World's smallest 60-watt universal charger

The PowerGear™ 60C 60W USB-C laptop charger is the world's smallest, high-power, and high-efficiency charger, measuring only 6x3x3cm in dimension and 55cc, which is 1/3 of the size of a typical laptop transformer. By using USB PD charging technology, five combinations of voltage (5V, 9V, 12V, 15V, 20V) can be automatically output to meet the needs in charging for a variety of mobile devices.

Manufacturing and R&D strength

The world's smallest 60-watt laptop charger is created using a combination of innovative R&D technology with multiple power technologies and patented designs. The first patented design with 3D circuit, along with the new 3D space, has created a better heat dissipation effect and improved efficiency. The integrated in-line circuit substantially reduced the size to 1/3 of the competing products in the market. The innovation includes use of a thin flat transformer as the main power supply component for the charger to constitute a perfect combination of performance and volume. In utilization of the USB-C charging technology, the use of USB PD charging specifications provides five kinds of variable voltage output that support a variety of needs in charging mobile devices.

User-friendly design to ease the experience in charging batteries

Two different versions of plugs are available for use. The folding version can be lightly stored and carried, featuring a patent for its design with two-way screws. It can also be used with international conversion plugs (US, European, and British) to support charging in more than 150 countries. Through the design with an all-in-one body, no matter where you are, you can have the full power on your hand.

Innergie PowerGear™ 60C won the "Taiwan Excellence Silver Award", and Mr. J.J. Chang (right), General Manager of Delta Power and Systems Group, received the award on behalf of the company. Seen on the left is award presenter Ms. Meihua Wang, Administrative Deputy Minister of the Ministry of Economic Affairs