BRAND CIRCLE
Delta micro modules builds e-government server room for vocational colleges
Text by DSBU 2018/10

Delta, a leading provider of video wall solutions, has been chosen by RajCOMP Info Services Ltd. (RISL), a Government of Rajasthan Undertaking, for providing a networked solution of LED outdoor displays. The 44 full colour and full motion LED display boards, each measuring 3.84m wide and 2.88m tall, are now installed at various locations in Rajasthan, and were built using Delta’s cutting-edge outdoor LED technology. All the displays are connected to a central control room, which is used to publish content on the displays. 

Rajasthan Government uses Delta outdoor LED displays for public content delivery

This is a first of its kind network in India where a state government has taken the initiative to take its programs and policies to the common man. This helps the public better understand the various schemes which the government has floated and how they can take part. The displays encourage the public to take maximum benefit from various government initiatives. The outdoor displays also help in broadcasting live information or telecasting government events live. 

“Large format electronic displays are an effective way to provide useful information to the masses, for example, broadcasting new government schemes and their benefits or streaming the live feed of an important event”.” expressed a senior RISL official. “This vision was first reflected in Rajasthan State’s budget announcement (FY 2016-17) and subsequently, LED Video walls were commissioned throughout the state”, he added. 

Pan Intellecom Ltd. executed this project by using Delta’s 10mm SMD LED display that provides high brightness, high contrast ratio and wide viewing angles for clarity and easy readability. With a contrast ratio of over 4000:1, and a light output of over 6000nits, the LED delivers best-in-class image quality in an outdoor environment. 

The displays can be addressed as single displays, groups of displays or a single large group, and are capable of showing bright images even during peak daylight, running non-stop during summer, monsoon and winter months. They are IP65 rated, which means that they are protected from the vagaries of nature. Different kinds of content like videos, text, images, RSS feeds, web pages, and others, can be displayed and played depending on a schedule that can be set in the central control room. In addition to this, streaming of live events, along with its audio can help to get the message across to the public.