BRAND CIRCLE
Delta at Hannover Messe 2018
Text by EMEA 2018/06

Delta highlighted at Hannover Messe 2018, its unique ecosystem of smart and energy-efficient solutions to realize smart manufacturing as well as safe and comfortable green cities.

At its press conference, Delta did underscore the superior features of its new High-Flexibility Multi-Tasking Smart Production Line, a 4-meter IIoT-based manufacturing platform integrating three robot workstations, software systems and a smart conveyor to offer visitors a live demo of smart manufacturing. In addition,Delta displayed an abundant range of solutions for sustainable cities, including the IoT-based Building Management Platform, which integrates our building automation technologies, IP surveillance equipment and smart LED lighting to deliver substantial energy savings and lower carbon emissions in commercial and industrial facilities.

Mr. Jackie Chang, president & general manager of Delta Electronics in the Europe, Middle East & Africa (EMEA) region, said: “We are deeply proud to demonstrate at Hannover Messe 2018 that the utility, functionality and versatility of our integrated energy-saving solutions are advancing rapidly. Whether our EMEA customers are seeking to implement IIoT connectivity, energy monitoring and smart automation in their manufacturing platforms, or increase the energy efficiency, safety, comfort and market value of their buildings, or integrate EV charging infrastructure with renewable energy in their city, Delta is certainly the most suitable partner given our superior technology and accumulated experience in integrating total solutions.”

Delta at Hannover Messe 2018 – Group photo

Our High-Flexibility Multi-Tasking Smart Production Line is a big hit at the world’s largest industrial fair

Delta’s exhibition at Hannover Messe 2018, offered an extensive range of solutions for a plethora of applications: For smart manufacturing, Delta presented its full range of Industrial Automation Solutions, which this year are led by the new High-Flexibility Multi-Tasking Smart Production Line, a highly sophisticated platform capable of producing different product types simultaneously through the support of Delta’s own Delta Manufacturing Execution System (DIAMES), IIoT routers, machine vision systems, 6-axis articulated and SCARA robot workstations as well as a smart conveyor. Visitors had the opportunity to test this next-generation solution’s live demo by placing and monitoring production orders of customized gifts via on-site PC and mobile devices. Our IoT-based Building Management Platform highlighted to visitors Delta’s high-calibre expertise in enabling smart green buildings. This comprehensive system leverages the technologies of our subsidiaries LOYTEC, Delta controls and VIVOTEK to offer the unique capability of enabling seamless control of not only the most energy-related operations but also of other critical aspects of buildings such as security and comfort. Thus, the compatibility of our system with every single protocol commonly utilized in building control, such as BACNet, DALI, KNX, Modbus, EnOcean, OPC, LonMark, etc. and the utilization of our surveillance equipment and the newly-launched IoT-based Connected Lighting Solution, ensures that heating, ventilation & air conditioning (HVAC) systems, lighting infrastructure, elevators, EV chargers, energy generation systems and user-related applications (access, identification, etc.) can operate under energy-efficient and secure modes to allow customers the ability to improve their assets’ operating efficiency, security, comfort, market value and carbon footprint.

The booth also featured energy infrastructure solutions developed to support two key megatrends that are transforming cities worldwide: Electric vehicles (EV) and energy storage. Delta’s 150kW DC Ultra Fast EV Charger is currently the only one in the industry capable of charging 4 EVs at the same time, a key reason why it has been selected by our customers throughout Europe. Our Li-ion battery energy storage system ES30 series, scalable up to 90kWh, offers close to 2 hours of 30kW power supply through Delta’s own power conditioning system, thus, ideal for mission-critical commercial and industrial applications such as data centres, factories, hospitals, convenience stores and more.