BRAND CIRCLE
Achieve more together at ISE 2018 with Vivitek and Delta display solutions combining forces
Text by DSBU 2018/04

At ISE 2018, Vivitek, a leading brand of visual display products, and Delta Display Solutions, a division of Delta Electronics, showcased new and existing customers how to achieve more together. The combined brands demonstrated a full selection of visual solutions ranging from standard and large venue projectors, to wireless collaboration and digital signage solutions. Its wide array of advanced display and presentation solutions are engineered for environments ranging from meeting and collaboration rooms, to larger venues, control rooms, and even entertainment facilities. The Vivitek and Delta Display Solutions stand at Hall 5 R60 at ISE 2018 was set to be more than double the size of last year’s, further amplifying the achieve more together sentiment. 

ISE 2018 will play host to the first public unveiling of a new product in the Delta Displays FE Series with the 1.26mm Fine Pitch Indoor LED Wall Solution. The fine pixel detail of this new product delivers superb image quality and uniformity. Offering a wide variety of pitch sizes from 1.26mm to 2.5mm, the FE series is designed to suit all indoor LED project requirements. 

At ISE 2018, Vivitek will show off its new and brightest single-chip DLP laser projector: the DU9800Z. The solid state illumination source projector offers 18,000 ANSI Lumens with a native WUXGA 1920 x 1200 resolution that delivers an impeccable standard of color and detail. With 20,000 hours of laser light operation, this projector far exceeds the average lamp based projector and provides great value for money. 

Vivitek will also showcase its popular collaboration solution with the flagship product of the NovoEnterprise with the LauncherPlus which are ideal for meeting rooms where lots of external guests are expected as the LauncherPlus enables the guests to access wirelessly directly without having to access the company network.
 
Commenting on its presence at ISE 2018, Holger Graeff, General Manager, Vivitek EMEA, said: “Achieve more together encapsulates our proposition from both a customer perspective and the united front that Vivitek shares with Delta Electronics. To that end, visitors to the Vivitek stand at ISE 2018 will see our largest-ever array of solutions for meeting or collaboration rooms, large venues, control rooms or leisure and entertainment environments. Whatever the application or environment, customers can be assured that our solutions offer class-leading performance, reliability and value for money, enabling users to achieve more together with Vivitek and Delta.”

Vivitek and Delta display solutions achieve more together at ISE 2018