Delta powers the future of grid innovation
at the Smarter E Europe 2026

2026/08

Text by Delta EMEA

At The Smarter E Europe 2026, held at Messe Munich from June 23–25, Delta debuted a powerful lineup of new offerings at the forefront of the sustainable transition, including Advanced Microgrid Solutions featuring all-in-one Energy Storage Systems, Solid Oxide Fuel Cell (SOFC) and hydrogen technologies, Power Conversion Systems (PCS), advanced solar energy solutions, and new DC chargers with an enhanced split-type charging solution with scalable power distribution and charging-centric infrastructure for optimized site utilization.


Delta team photo at The Smarter E Europe 2026

“We believe the future of energy lies in integrated innovation, where EV infrastructure, smart grid technologies, and reliable energy management blend into one seamless solution designed to support long-term operations,” said Rakesh Mukhija, Delta’s Head of Energy Infrastructure Platform, EMEA. “At The Smarter E Europe, visitors can experience how Delta is making this vision a reality today through our portfolio of innovative smart energy and grid innovation solutions, including EV charging solutions for fleet and logistics centers, energy storage systems, power conversion systems, and solar solutions.”

Delta’s offerings are designed to address evolving customer demands with reliable, scalable, and customized energy solutions that support the transition toward a more integrated and resilient energy future. Key showcase highlights from Delta’s booth at The Smarter E Europe:

Charging-centric Solutions

Delta will showcase its charging-centric clean mobility and energy infrastructure solutions, integrating EV charging, energy storage, and energy management systems to support scalable, efficient infrastructure for commercial and industrial applications. Highlights include the UFC500 High-Power Charging Station, built for high-traffic locations, heavy-duty charging, and fleet operations. The 500 kW system can charge two vehicles simultaneously at 2 x 250 kW, supports up to 920 VDC, and delivers up to 96% power efficiency. Integrated with the DeltaGrid EVSE O&M Platform, it further maximizes uptime and operational efficiency through real-time monitoring and proactive management capabilities.


Delta’s booth showcases EV charging, energy storage, and energy management systems, drawing steady visitor engagement.
 

Microgrid Solutions for data center applications

Delta’s Data Center Microgrid Solution integrates renewables, batteries, fuel cells, gensets, and other energy sources to ensure reliable and stable power delivery during grid connection delays or off-grid scenarios, while also mitigating AI workload fluctuations. Designed to meet the stringent reliability demands of critical infrastructure, the solution features substation-grade modeling, a real-time microgrid controller, and a resilient multi-bay architecture. Delta’s microgrid solution ensures uninterrupted operation, high power quality, and long-term resilience for data centers.


Delta management visits data center microgrid solution
 

Time to Power, On-Site Power Generation Solution - Solid Oxide Fuel Cell

Delta's Solid Oxide Fuel Cell (SOFC) solutions directly convert natural gas, ammonia or hydrogen into electricity and thermal energy through a high-temperature electrochemical process. With heat recovery, it can offer up to 85% energy efficiency to fully support data centers, the SOFC solution offers high flexibility with AC or DC output and modular design and high reliability with a robust natural gas pipeline and an easy-to-design de-centralised microgrid.


Delta’s SOFC solution incorporates heat recovery technology to achieve up to 85% energy efficiency.
 

Energy Storage System for commercial and industrial applications

Delta’s C-Series is a highly scalable energy storage system, ranging from 125 kW / 261 kWh to 1.25 MW / 2.61 MWh. It seamlessly integrates a Power Conversion System (PCS), liquid-cooling technology, and high-performance battery packs to ensure effortless installation and superior efficiency. By pairing with solar power and EV charging infrastructure, the C-Series enables C&I sites to optimize peak shaving and achieve their energy management goals.

SHARE

Related Articles