BRAND CIRCLE
Thailand’s premium riverside condominium upgrades healthy living with Delta’s indoor air quality solutions
Text by DET 2026/04

Delta Thailand recently announced a collaboration with Land and Houses, one of Thailand’s leading property developers, to elevate indoor air quality at the new Wan Vayla Na Chaophraya riverside condominium. As Bangkok continues to face the persistent seasonal challenge of rising PM2.5 levels, this partnership integrates Delta’s high-efficiency ventilation into the building’s AirPlus² system, delivering a practical and robust solution for cleaner residential living.

AirPlus² by Land and Houses functions like the “lungs” of the home. Integrated with Delta’s Fresh Air Supply Fans, the system actively filters and supplies outdoor air at up to 150 m³/h, significantly reducing harmful particulate matter. By continuously introducing fresh air, the system helps dilute indoor PM2.5 concentrations and supports a healthy indoor environment, while operating at noise levels as low as 23dB even at maximum airflow. Powered by an energy-efficient DC motor, the solution delivers quiet, reliable performance without disrupting the tranquillity of the home.

Delta’s Smart Motion Sensor Exhaust Fan technology provides smart, on-demand ventilation. These units are designed to detect movement and automatically activate to remove humidity, odors, and airborne contaminants efficiently. To ensure thorough air exchange even after a resident leaves a room, the exhaust fan features a smart delay timer. The fan continues to operate at full speed for a user-set duration of up to 60 minutes before transitioning to an energy-saving low-speed mode, ensuring no pollutants linger.

The deployment of advanced ventilation solutions within high-profile developments such as Wan Vayla Na Chaophraya by Land and Houses clearly demonstrates the tangible impact of Delta’s green technology in addressing critical urban challenges. This initiative reaffirms the company’s commitment to engineering a better tomorrow, proving that reliable, high-performance innovation is the key to a more comfortable quality of life for residents amidst a changing environment.Delta Thailand partnered with Land and Houses to implement its indoor air quality solution at a riverside condominium.