Delta e-pure power module and Innergie’s mobile charging stations honored with two Taiwan Excellence Silver Awards

2026/02

Text by PSBG

Delta’s E-Pure Power Module for e-bikes and its consumer power brand - Innergie’s 400Wh and 200Wh Mobile Charging Stations were honored with the "Taiwan Excellence Silver Award" at the 34th Taiwan Excellence Awards ceremony.

The newly awarded products aim at different applications fields with innovative design and strong market potentials. The E-Pure Power Module features an integrated, compact, and lightweight motor drive and battery module. This design simplifies the conversion of conventional bicycles into e-bikes without requiring structural changes. As to Innergie, Delta’s consumer power brand, its newly launched Mobile Charging Stations (available in 400Wh and 200Wh capacities) facilitate simultaneous charging for multiple devices, ideal for conference rooms, shared offices, coffee places, and more similar venues. With innovative design, high quality and product capabilities to empower the industry and bring new business models, both products received recognition from the judges of the Award and were rated "Taiwan Excellence Silver Award" for their outstanding innovation and power technology in commercial and electric two-wheel vehicle sectors.

Delta E-Pure Power Module and Innergie’s Mobile Charging Stations Honored with Two Taiwan Excellence Silver Awards.

Ares Chen, Vice President and General Manager of Delta Power and System Business Group, indicated that "Delta’s long-standing commitment to R&D has continuously advanced power electronics technology, ensuring stable power supply across various industries. For the end-consumer market, we deliver highly efficient and convenient charging and power products supporting 3C devices, electric two-wheel vehicles, computers, and home appliances. The Taiwan Excellence Silver Award recognition for the E-Pure Power Module and Innergie’s Mobile Charging Stations is a great proof of Delta’s leading position in design, innovation, and power technology. We are committed to developing pioneering power solutions to address the evolving demands of both consumers and industry partners."

E-pure power module
Integrating a 250W motor drive and a 160Wh battery module into a single unit, Delta’s E-Pure Power Module achieves an approximate 10% reduction in overall weight and volume compared to traditional split designs. Paired with a hub motor wheelset, the system can appropriately deliver power based on riding conditions, reducing physical exertion and extending the commuting range.

Featuring a stable, dark, and streamlined bar-shaped design, the E-Pure Power Module provides both aerodynamic efficiency and aesthetic appeal. This design ensures the rider's calves are unobstructed and minimizes drag, thereby enhancing the overall user experience. For simple integration, the E-Pure mounts quickly with standard water bottle cage bolt holes, requiring no extra brackets or accessories for installation. The system thus delivers full e-bike performance while preserving the bicycle’s original appearance and core power structure. 

Integrating the motor drive and battery module, the E-Pure Power Module can be quickly installed via standard water bottle cage mounts, ensuring elegant appearance and optimal performance for electric assisted bicycles.

Innergie mobile charging stations
Innergie’s 400Wh and 200Wh Mobile Charging Stations offer mobile, multi-device fast-charging, moving beyond the traditional reliance on fixed AC wall outlets and are suitable for places such as mobile offices and event venues where charging is inconvenient. The units incorporate a simple and elegant exterior design, offering 195W power output and four Type-C ports. They support most mainstream brands of 3C devices, including game consoles.

A key feature is their separate, hot-swappable battery and charging base design, used in conjunction with a six-slot charging dock. When a battery is depleted, users can simply swap it out from the charging dock without any additional waiting time, ensuring continuous power supply. Through the exclusive Power+ APP, users can monitor and manage battery charging level and temperature. This feature supports the expansion of services, including battery sharing and commercial rentals, demonstrating enormous potential for both general applications and commercial business models. Recently, these mobile charging stations were deployed at STARLUX Airlines' new headquarters in the Taipei Dome International Center, earning strong client approval.

The Innergie Mobile Charging Stations adopts a swappable battery and charging dock design for seamless power delivery, suitable for battery-sharing and commercial leasing applications.

Furthermore, Innergie’s 70W Charger was also recognized with the Taiwan Excellence Award. This charger features a single Type-C port and measures just 47cc in volume, approximately 50% smaller than most competing chargers of the same wattage. It supports fast charging for laptops, tablets, smartphones, and wearable devices from mainstream brands, offering ideal convenience for commuting and travel.

The Innergie 70W PD Adapter was also recognized with a Taiwan Excellence Award for its compact 47cc size and PD charging, optimized for daily commuting and travel.

SHARE

Related Articles