Delta showcases innovative industry e-vehicle charging solutions to realize smart logistics

2025/04

Text by PSBG

Delta participated in the two iconic logistics tradeshows in March: LogiMAT and ProMat. Under the theme “Empower Your Automated Warehouse and Logistics”, Delta’s booth featured “Low-Power Industrial Vehicle Charging Solutions”, “High-Power Industrial Vehicle Charging Solutions”, and “Automated Logistics and Smart Warehouse” and attracted many visitors with its diverse highly efficient industrial vehicle charging and smart logistics automated solutions. 
Delta showcased innovative industry e-vehicle charging solutions to realize smart, automated logistics at LogiMAT and ProMatThe left image showed colleagues attending the LogiMAT exhibition; the right image showed colleagues attending the ProMat exhibition.

M∞Vbase modular charging systems
Designed for the most adopted contacted charging vehicles, the M∞Vbase Series allows up to 30 kW/96V charging at impressive charging capability of 640A with 94% efficiency. The Series delivers maximum operational uptime as well as advanced battery recovery modes to extend battery life. Its Ethernet connectivity allows easy integration into fleet management systems. 

Among the M∞Vbase portfolio, the newly-launched M∞Vbase Multi-Port Charging System made its debut at LogiMAT 2025 and ProMat 2025. By enabling simultaneous charging of up to three vehicles or batteries with different voltage levels using a single AC connection, the M∞Vbase Multi-Port Charging System significantly reduces installation costs and complexity. This versatile solution is tailored for modern, cost-conscious logistics environments.

M∞Vair wireless charging systems
For smart factories, Delta showcased M∞Vair Wireless Charging Systems, each comprising a primary unit connected to the AC supply and an onboard unit for battery connection. They support the CANbus and CANopen protocols to communicate with vehicles and feature autonomous charging within a gap of 0 -150 mm and up to 95% efficiency, which equals traditional contact charging. In addition, the M∞Vair Series adopts Delta’s patented PPL (Pad-Pad-Link) technology. Unlike traditional Wi-Fi or Bluetooth, PPL operates outside busy radio spectrums and is highly resilient against environmental factors like dust and dirt, ensuring unmatched performance and reliability.

The Series offers power options from 1kW to 30kW to support the entire range of industrial vehicles, such as AGVs, AMRs, forklifts, e-trucks, and more, and requires no manual plugging and minimal maintenance. For small vehicles such as AGVs and AMRs, Delta exhibited a live-demo AGV equipped with the M∞Vair 1kW Wireless Charging System during the LogiMAT tradeshow, simulating AGV’s automatic charging at warehouses. The M∞Vair 3.3kW Wireless Charging System was also on display for large AGVs and AMRs. For bigger vehicles such as forklifts and e-trucks, Delta demonstrated the M∞Vair 10 / 30kW models, which are served to realize flexible, autonomous charging.

Delta demonstrated a dynamic AGV at the booth, simulating the actual operation of a 1kW wireless charging system on the production line at LogiMAT.

M∞Von on-board chargers and DC-DC converters
For power conversion inside the industrial vehicles, Delta presented M∞Von 720W onboard charger and DC-DC converters. The onboard charger is compatible with various types of lead acid and lithium batteries and supports CANbus communication protocol to integrate with smart vehicle systems. It also features a robust design that can withstand shock and vibration, and its sealed housing ensures stable operation in wet or polluted environments, suitable for powered pallet trucks, scissor lifts, aerial platforms, floor cleaning machines, golf carts and more. The DC-DC converters also feature IP69K high water/dust proof and -35°C to 85°C wide operating temperature range for harsh industrial environments.

Power solutions for automated logistics equipment 
At the Smart Logistics and Warehouse area, Delta presented its industrial power supplies IMA Serie and Force-GT Series for logistics equipment and facilities. The Force-GT Series features single and three phase models with up to 960W power and 95% efficiency. The conformal coating design on the circuit makes it applicable to not only the warehouse and logistics industry but also the semiconductor industry, industrial equipment, and green facilities. The IMA PLUS Series features a maximum 2,000W power output with 150% peak power for 5 seconds. It also features the PMBus communication protocol for control, programming, and monitoring.

Delta showcased 10kW and 30kW wireless charging systems ​at ProMat and LogiMAT.

SHARE

Related Articles