Innergie’s three new products receive the “Taiwan Excellence 2025” Award

2025/02

Text by PSBG

Innergie’s C10 Duo, C4 Duo dual-port USB-C chargers and C-Converter 100W Tips-to-USB-C connector each won the Taiwan Excellence Award 2025.

The 33rd Taiwan Excellence Award selection results were announced in early November. Six of Delta’s registered products won recognition from the award organizer, including the C10 Duo 100W dual-port USB-C charger, C4 Duo 45W dual-port USB-C charger, and C-Converter 100W Tips-to-USB-C connector from Innergie, a brand of Delta.

The C4 Duo and C10 Duo are the latest models of the “One For All Series” adapters. Both feature small form factors by adopting the third-generation semiconductor GaN and the PFC thin transformer technology. They also support the USB PD protocol, allowing shortened charging time for smartphones, laptops, tablets, earphones, and more. The two models are equipped with “Dynamic Smart Power Allocation” to distribute the required power based on each charging device’s demand. The C4 Duo and C10 Duo offer a maximum of 45W and 100W output separately for a single port. As for dual-port power outputs, both C4 Duo and C10 Duo provide two options depending on electric devices’ power requirements. The C4 Duo offers 30W+15W or 20W+20W outputs, while the C10 Duo features 65W+30W or 45W+45W power deliveries, suitable for synchronous charging of two laptops.

The C-Converter is a Tips-to-USB-C connector which allows users to transform their tip chargers into USB-C chargers for new laptops and other consumer electronic products. The connector accommodates the PD3.0 and QC4.0 charging protocols and features up to 100W output, and is applicable to most renowned laptop brands, such as HP, Asus, and Acer.
Innergie colleague, on behalf of Delta, received the Taiwan Excellence Award for this year and took group photo with other award-winning manufacturers.

The Taiwan Excellence Award has been held annually by the Ministry of Economic Affairs since it’s establishment in 1993 to inspire innovation. Eligible candidate products are selected based on their innovative value in terms of R&D, design, quality and marketing. Innergie’s innovative products have won the Taiwan Excellence Award several times, with three more getting recognition this year. In addition to highly efficient charging, the award-winning products are manufactured with environmentally-friendly materials through carbon-reduced production, fulfilling Delta’s mission “To provide innovative, clean and energy-efficient solutions for a better tomorrow”.

SHARE

Related Articles