BRAND CIRCLE
Delta demonstrates diverse display technologies at ISE 2024
Text by EMEA, DSBU 2024/04

As brands of Delta, Vivitek and Digital Projection showcased their broadest range of innovative display technologies and advanced laser projectors to date at the 2024 Integrated Systems Europe (ISE) in Barcelona, Spain. Highlights of the exhibition include NovoConnect Stage, a Windows-based communication workspace, NovoDS DS110/DS310 for instant digital signage processing, and Digital Projection’s new high-brightness projectors.

Vivitek’s Novo Ecosystem helps all users stay competitive in the connected and digital world
Vivitek’s new NovoConnect Stage is a Windows Workspace solution. This productivity-boosting software has been engineered to transform any display into a three-pronged solution facilitating video conferencing, screen sharing, and whiteboard functionalities. It enables users to experience faster and more efficient meetings with a single, all-in-one software solution that ensures superior results.

The new digital signage solution included NovoDS DS110/DS310 and NovoDS Studio Express. Providing additional choice in digital signage hardware, the NovoDS DS110/DS310 transforms any display (with HDMI) to digital signage. Designed to be easy to deploy - with the integrated WiFi & Ethernet connection - the DS310 offers interactive signage for a better engagement/two-way interaction with its GPIO control. NovoDS Studio Express allows users to easily create or update digital signage content via a web browser by scanning a QR code with their mobile devices.

The Novo Ecosystem is designed with ease-of-use and functionality in mind, providing users and IT managers with a portfolio of integrated, continuously updated, and optimized products to fulfill user needs.Novo Ecosystem helps all users stay competitive in the connected and digital world.

Digital Projection continues to bring cutting-edge technology to the display market
The all new E-Vision 16000i WU from Digital Projection features Texas Instrument’s new 0.8” High Efficiency Pixel (HEP) DMD, delivering higher brightness, superior colour and contrast without compromising any of the reliability that DLP projectors are known for. This new DMD allows for brightness up to an unprecedented 16,000 ISO lumens. The key to the imaging quality of the E-Vision 16000i WU lies in its utilization of ColorBoost + Red Laser technology, which provides the most realistic and saturated colours at previously unreachable luminance levels. Also new is the E-Vision 10000i, which boasts 9,600 lumens brightness and 20,000:1 dynamic contrast. Equipped with features usually reserved for high-end 3-Chip products, such as Source Redundancy, Brightness Sync and Auto White Balance Correction, the E-Vision 10000i stands out as one of the most capable and flexible Single-Chip DLP projectors available on the market today.

In addition, the all-new Titan family of projectors made its debut at ISE. The new TITAN 41000 4K UHD along with the M-Vision 27000 WUXGA are packed with cutting-edge capabilities, including unprecedented brightness, vibrant colour rendering, a more compact footprint and improved, market-leading efficiency, for exceptionally bright, accurate, lifelike images for a wide range of commercial environments. The new TITAN family has been completely reimagined and re-engineered for efficiency and size across various aspects. This regains the TITAN’s position as the smallest, lightest, brightest and quietest projector in its class.Digital Projection continues to bring cutting-edge technology to the display market.