BRAND CIRCLE
Delta’s cutting-edge power technologies shine by demonstrating its Medical Power Supplies at CMEF
Text by Power & System Group 2023/08

In May, Delta participated in the China International Medical Equipment Fair (CMEF) Spring Exhibition held in Shanghai, showcasing a range of efficient and stable medical power solutions. The event brought 220,000 visitors from 120 countries, including medical experts and equipment buyers. Many visited Delta booth and discussed the current development and demands of the medical industry, fostering collaboration and exchange.

Increase in the global aging population prompts the demand for medical equipment to grow and various medical power supplies are launched to meet clients’ needs. At CMEF, Delta exhibited a variety of medical power solutions, including the configurable power supply MEG-A series, enclosed power supply MEB series, board-type power supply MEP series, and adapter MEA series. These solutions can be applied in computerized tomography (CT) scanners, ultrasound equipment, anesthesia ventilators, CPAP devices and In Vitro Diagnostic Devices (IVD).

Power supplies for CT scanners
CT scanners adopt advanced imaging technologies to obtain detailed internal images of the body and require high-power, reliable power supplies. Delta configurable power supply MEG-A Series offers up to 3,000 watt power outputs while maintaining stable power supply during high-speed rotation. Its modular design saves space and allows for flexibility in upgrades.

Power supplies for ultrasound machines
Ultrasound machines are widely used to diagnose organ lesions, as well as perform obstetrics and gynecology applications for real-time detection. Delta open frame power supply MEU Series provides 600-650 watts power with an efficiency of up to 96%. The enclosed power supply MEB Series features a 5V/2A standby power and constant current sharing function, with forced air cooling to improve heat dissipation. Both series support PMBus communication protocol, ensuring reliable power supply and intelligent control for ultrasound machines.

Power supplies for in vitro diagnostic (IVD) devices
IVD devices perform in vitro tests on blood, urine, or body fluids without direct contact with patients and require efficient, stable power supplies with excellent cooling. Delta's enclosed power supply MEB Series provides a forced ventilation cooling function and 12 volts, 24 volts, and 48 volts output voltage for IVD devices. The MEA Series adapters have an IP22 protection rating and comply with DoE Energy Efficiency VI standard, providing safe and efficient power for type BF medical equipment.

Delta's medical power supplies offer stable and efficient power output for various medical equipment. By showcasing innovative products at the CMEF, Delta demonstrated cutting-edge power technologies to medical experts and insiders.