BRAND CIRCLE
Delta’s energy storage system meets the electricity needs of power plants, industrial and EV charging stations
Text by EISBG 2023/08

Delta's extensive and diverse experience in building energy storage applications covers traditional power plants, solar power plants, industrial and commercial sectors, EV charging stations, and micro-grids for various sites, including communities, campuses, factories, outlying islands, and coastal areas. Recently, Delta launches the lithium-iron battery system which is capable of meeting the power demands of large-scale power plants and solar power plants, with power needs reaching millions of watts (MW). Additionally, Delta has also launched a prefabricated energy storage system for industrial and commercial sites and EV charging stations, in adopting hybrid strategies to lower the threshold for acquiring energy equipment.

Delta’s lithium-iron battery system targets the MW-scale energy storage applications
Delta launches an outdoor lithium-iron (LFP) battery system specifically designed for megawatt (MW) level energy storage applications. The newly launched LFP lithium-iron battery system features compartmentalized design, fire-resistant casing, variable frequency energy-saving air conditioning, cooling systems, and sensors. It incorporates multi-layer safety protection and management, aligns with international safety regulations, and meets battery protection requirements, effectively reducing the risk of accidents. This battery system not only addresses on-site installation issues but also enhances the overall system’s safety, ensuring smooth operation from design and construction to maintenance.”

Delta launches an outdoor LFP battery system specifically designed for megawatt level energy storage applications.

Delta’s LFP battery system includes the following features:
● The cabinet configuration is based on required capacity to utilize the land efficiently.
● The LFP battery system can be pre-assembled in factory and transport container to save on-site operation time.
● This system has obtained IEC 62619 certification and successfully completed UL 9540A testing.

Delta launches a prefabricated energy storage system for industrial and commercial sites and EV charging stations
Delta launches of a prefabricated energy storage system (ESS) for industrial and commercial enterprises and EV charging stations. This ESS is designed to not only help businesses meet their ESG, carbon reduction, and power stability needs, but it also solves issues pertaining to peak shaving and load shifting with solar power systems or EV charging facilities. With a skid-mounted design, the ESS comes with the power conditioning system, battery, power distribution system, and control and communication systems pre-configured and integrated with DeltaGrid energy management system in a base unit prior to leaving the factory. This means the on-site installation and commissioning time can be significantly shortened just by connecting the base with a few cables using pre-installed wiring, making it easier to meet project deadlines without repeated on-site testing.

The establishment period and on-site installation can be shortened by Delta's integrated ESS design.

Delta’s integrated ESS includes the following features:
● The prefabricated solution can reduce the difficulties of initial planning.
● The shorter establishment period means going live faster.
● The integrated design can save more space.
● The built-in DeltaGrid® energy management system can ensure the system availability and safety.