2019
Feb.

43

PEOPLE & PRODUCT

Text by: DET

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated LCD display. The CliQ VA series display module offers three key functionalities.

1.Display Mode will scroll through values such as output voltage, output current, cap life expectancy, (power supply unit) PSU temperature etc.
2.Maintenance Alarm Setting allows the user to set a pre-determined maintenance alarm before the power supply reaches the end of its expected cap life.
3.Error Mode will display the type of error if the PSU enters and recover from OVP, OLP, SCP or OTP mode. This enables the user to quickly identify the cause of any abnormalities.

The CliQ VA series offer 24V output in three different power ratings: 120W (DRV-24V120W1PN), 240W (DRV-24V240W1PN) and 480W (DRV-24V480W1PN). They have a wide operating temperature range of -25°C to +70°C, providing full power up to +60°C at 5,000m or 16,400 ft. altitude. Other features include Power Boost 150% for 5 seconds.

Highlights & Features
•Universal AC input voltage range
•LCD display monitoring output current / voltage / peak current and PSU temperature
•Lifetime expectancy monitoring and alarm signal
•Built-in active PFC with up to 94% efficiency
•Power Boost of 150% for 5 seconds
•Advanced Power Boost (APB)
•DC OK Contact and LED indicator for DC OK/ Overload
•Conformal coating on PCBAs to protect against common dust and chemical pollutants


Delta new CliQ VA Series of DIN rail power supply.