2019
Feb.

43

BRAND CIRCLE

BRAND CIRCLE

Delta’s NT Series UPS protects people’s life in high-altitudinal and cold regions

Text by: DGC

Recently, Delta’s NT Series industrial grade UPS was selected by a hospital in Ngari Prefecture in Tibet to ensure the stable and reliable system of continuous power supply for its important medical equipment and core infrastructure. The hospital is located at an altitude of 4,500 meters in the Qinghai-Tibet Plateau. Low temperatures and low oxygen levels lead to a greater demand for UPS equipment. Delta's NT Series UPS has excellent technical performance and a great deal of application experience in high-altitudinal and cold regions. When the power supply system becomes problematic, the NT Series can provide reliable emergency power for medical equipment such as computed tomography (CT) scanners and X-rays to ensure patients’ safety.

For this, Delta offers two NT series UPS products with different powers: 120 kVA and 200 kVA. As an industrial grade UPS, the input/output rated voltage of three-phase NT series UPS can be customized for various application environments. Its N+X parallel redundancy or system expansion can ensure the power stability and reliability at critical loads. Even under 100% unbalanced load conditions, the NT Series UPS can continue to provide protection for machine operation and save operating costs. With the design of ultra-high reliability and high density, it is an ideal choice to guarantee power safety in cold and high-altitudinal areas.


Delta’s NT Series UPS.